??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BUS M30M1-PPC-35/340-S92K
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS M30M1-PPC-35/340-S92K
VERF
Availability
Available
BC
Order code
BUS003L
TC
Product identifier
BUS M30M1-PPC-35/340-S92K
PX
Product view
48913_02
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.150 Kg
TRAFFIC
Customs number
90318020
BAD7921
Design of analog output
4 ... 20mA
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 47.5 mm, Analog output = Analog, voltage/Analog, current 0…10 V/4…20 mA, Switching output = PNP normally open/normally closed (NO/NC), Connection = Connector, M12x1-Male, 5-pin, Housing material = Brass, nickel-plated PBT, TPU, Material sensing surface = PU foam/Epoxy resin/Glass, Range = 350...5000 mm, Switching frequency = 4 Hz, Approval/Conformity = cULus, CE, WEEE, UKCA, Ambient temperature = -25...70 °C, IP rating = IP67, Repeat accuracy = ± 0.15 %FS, Operating voltage Ub = 9...30 VDC
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions